Coolant Flare Nozzle EA991ER-32【2 Pieces Per Package】

Coolant Flare Nozzle EA991ER-32

【Product Specifications】
・Connection dia.…3/8
・Dim. (L x jaw W)…39.1 x 31.7mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA991ER-32

Part Number
EA991ER-32
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991ER-32 in the Coolant Flare Nozzle EA991ER-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support