Oil Dispense Bottle(Thick Nozle) EA991GS-103

Oil Dispense Bottle(Thick Nozle) EA991GS-103

【Product Specifications】
・Nozzle Dia. …25mm
・Volume …10L
・Nozzle Length …120mm
・Color …Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA991GS-103

Part Number
EA991GS-103
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991GS-103 in the Oil Dispense Bottle(Thick Nozle) EA991GS-103 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support