Round Type Parts Washing Basket [Stainless Steel] EA992CF-13

Round Type Parts Washing Basket [Stainless Steel] EA992CF-13

【Product Specifications】
・Material-Stainless steel (18-8)
・Dim. (mm)…Dia. 200 x 200(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA992CF-13

Part Number
EA992CF-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA992CF-13 in the Round Type Parts Washing Basket [Stainless Steel] EA992CF-13 series.

Additional Products in this Category

Tech Support