Washing Sieve[Stainless steel] EA992CH-17

Washing Sieve[Stainless steel] EA992CH-17

【Product Specifications】
・Material-Stainless steel (SUS304)
・Sieve dia.(mm)-340
・Wire diameter-0.20mm
・Mesh shape-40 mesh

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA992CH-17

Part Number
EA992CH-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA992CH-17 in the Washing Sieve[Stainless steel] EA992CH-17 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support