Washing Sieve[Stainless steel] EA992CH-45

Washing Sieve[Stainless steel] EA992CH-45

【Product Specifications】
・Material-Stainless steel (SUS304)
・Sieve dia.(mm)-250
・Wire diameter-0.36mm
・Mesh shape-16 mesh

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA992CH-45

Part Number
EA992CH-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA992CH-45 in the Washing Sieve[Stainless steel] EA992CH-45 series.

Additional Products in this Category

Tech Support