Jack Stand (Thread type) EA993DS-6

Jack Stand (Thread type) EA993DS-6

【Product Specifications】
・Made-Steel
・Easy To Adjust The Height Using The Screws.
・Size …330(W)×330(D)×420(H)mm
・Capacity(T) …20(1Stand )
・Stroke(Mm) …420 To 680
・Weight(Kg) …29(1Stand )
・Qty. Per Unit …1Stand

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA993DS-6

Part Number
EA993DS-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA993DS-6 in the Jack Stand (Thread type) EA993DS-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support