[Manual] Hydraulic Pump EA993KL-2

[Manual] Hydraulic Pump EA993KL-2

【Product Specifications】
・Tank capacity-800cc
・Max. operating pressure-High pressure: 70MPa, Low pressure: 1.4MPa
・Discharge volume/stroke-High pressure: 1cc, Low pressure: 12.9cc
・2 level discharge
・Aluminum
・Outlet dia.-3/8PT
・Length…818mm
・Weight…8kg
・Sections…2-way

Part Number

Configured Part Number is shown.

EA993KL-2

Part Number
EA993KL-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA993KL-2 in the [Manual] Hydraulic Pump EA993KL-2 series.

Additional Products in this Category

Tech Support