Fatigue Reduction and Nonslip Mat EA997R-105

Fatigue Reduction and Nonslip Mat EA997R-105

【Product Specifications】
・Material-Polyvinyl chloride
・Thickness-5.5mm
・Since the structure is open, soiling with clay does not remain on the surface. It is easy to perform maintenance.
・For reduction of fatigue or prevention of slipping at an assembly line or standing work site in plants
・Dim.-900 x 1800mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997R-105

Part Number
EA997R-105
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997R-105 in the Fatigue Reduction and Nonslip Mat EA997R-105 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support