Rubber Mat [Dot Rib] EA997RA-13

Rubber Mat [Dot Rib] EA997RA-13

【Product Specifications】
・Front side: -11: It has horizontal ribs perpendicular to the longitudinal direction.-12: It has vertical ribs parallel to the longitudinal direction.-13: Unlike -11 and -12, its dotted surface has a nonslip effect in all directions.
・Material-Rubber
・Dim.-1m(W) x 10m/roll
・Thickness-3mm
・Specification…Dot

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997RA-13

Part Number
EA997RA-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997RA-13 in the Rubber Mat [Dot Rib] EA997RA-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support