Non-Slip Mat for Industrial Use EA997RA-32

Non-Slip Mat for Industrial Use EA997RA-32

【Product Specifications】
・Material-Front: PVC, Back: expanded PVC,Core material: polyester fabric 100%
・Color-Gray
・Width-1m
・Thickness-Approx. 3mm
・The mat does not move with the double-sided nonslip structure on the front and back.
・For factory pathways and pathways in rainy weather
・Length (m)…5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997RA-32

Part Number
EA997RA-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997RA-32 in the Non-Slip Mat for Industrial Use EA997RA-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support