1200 x 3mm x 2m Ribbed Rubber Mat EA997RA-51

1200 x 3mm x 2m Ribbed Rubber Mat EA997RA-51

【Product Specifications】
・Material-Synthetic rubber
・This rubber mat is highly elastic and safe to stand on.
・Width(m)-1.2
・Length(m)-2
・Thickness-3mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997RA-51

Part Number
EA997RA-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997RA-51 in the 1200 x 3mm x 2m Ribbed Rubber Mat EA997RA-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support