Low-Elasticity Urethane [with Adhesive] EA997XD-158

Low-Elasticity Urethane [with Adhesive] EA997XD-158

【Product Specifications】
・Material-Low resilience urethane
・Thickness-5mm
・Dim. (mm)…300 x 300
・Adhesive…Equipped

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XD-158

Part Number
EA997XD-158
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XD-158 in the Low-Elasticity Urethane [with Adhesive] EA997XD-158 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support