Sponge Rubber EA997XD-34

Sponge Rubber EA997XD-34

【Product Specifications】
・Material-Polyethylene
・Dim.(mm)…300 x 300
・T(mm)…5
・Qty. (pc)…5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XD-34

Part Number
EA997XD-34
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XD-34 in the Sponge Rubber EA997XD-34 series.

Additional Products in this Category

Tech Support