Sponge Rubber EA997XD-55

Sponge Rubber EA997XD-55

【Product Specifications】
・Material-Polyethylene
・Dim.(mm)…250 x 250
・T(mm)…20
・Qty. (pc)…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XD-55

Part Number
EA997XD-55
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XD-55 in the Sponge Rubber EA997XD-55 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support