Sponge [with Adhesive] EA997XD-72

Sponge [with Adhesive] EA997XD-72

【Product Specifications】
・Material-Rubber and polyethylene foam
・Dim.-300 x 300mm
・Thickness…5mm
・Color…Gray

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XD-72

Part Number
EA997XD-72
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XD-72 in the Sponge [with Adhesive] EA997XD-72 series.

Additional Products in this Category

Tech Support