Sponge (EPDM) EA997XD-81

Sponge (EPDM) EA997XD-81

【Product Specifications】
・Material …EDPM(Ethylene Propylene・Diene Gum )
・Superior Water Repellant, Water Resistant, And Soundproof Capabilities.
・Width(Mm) …500
・Length(M) …10
・Thickness …3

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XD-81

Part Number
EA997XD-81
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XD-81 in the Sponge (EPDM) EA997XD-81 series.

Additional Products in this Category

Tech Support