Wool Felt EA997XE-5

Wool Felt EA997XE-5

【Product Specifications】
・Material-Wool felt
・Dim.-1,820(W) x 1,000(L)mm
・Thickness…5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XE-5

Part Number
EA997XE-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XE-5 in the Wool Felt EA997XE-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support