Rubber Plate (1mmT) EA997XF-101

Rubber Plate (1mmT) EA997XF-101

【Product Specifications】
・Material-Natural rubber
・Dim. (mm)…200 x 200
・Hardness of rubber…65°±5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XF-101

Part Number
EA997XF-101
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support