Rubber Plate (2mmT) EA997XF-204

Rubber Plate (2mmT) EA997XF-204

【Product Specifications】
・Dim. (mm)…200 x 2,000
・Hardness of rubber…65°±5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XF-204

Part Number
EA997XF-204
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XF-204 in the Rubber Plate (2mmT) EA997XF-204 series.

Additional Products in this Category

Tech Support