Rubber Plate (2mmT) EA997XF-223

Rubber Plate (2mmT) EA997XF-223

【Product Specifications】
・Dim. (mm)…1,000 x 5,000
・Hardness of rubber…65°±5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XF-223

Part Number
EA997XF-223
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XF-223 in the Rubber Plate (2mmT) EA997XF-223 series.

Additional Products in this Category

Tech Support