Rubber Plate (3mmT) EA997XF-313

Rubber Plate (3mmT) EA997XF-313

【Product Specifications】
・Dim. (mm)…500 x 2,000
・Hardness of rubber…65°±5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XF-313

Part Number
EA997XF-313
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XF-313 in the Rubber Plate (3mmT) EA997XF-313 series.

Additional Products in this Category

Tech Support