Rubber Plate (1mmT) EA997XG-11

Rubber Plate (1mmT) EA997XG-11

【Product Specifications】
・Material-Nitrile rubber
・Dim. (mm)…200 x 200
・Thickness…1mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA997XG-11

Part Number
EA997XG-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XG-11 in the Rubber Plate (1mmT) EA997XG-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support