Chemical-Resistant Cabinet Double Door 880 x 380 x 880

Chemical-Resistant Cabinet Double Door 880 x 380 x 880

【Product Specifications】
・Model number: N-330R・OW
・Type: Hinged double doors
・Outer dimension (mm): 880 x 380 x 880
・Effective inner dimension (mm): 810 x 355 x 735
・Material: Steel (powder coating)
・Width: 830mm
・Hole pitch of shelf support: 30mm
・Shelf board load capacity: 30kg/piece
・Weight: 23.5kg
・With key
・Accessories: Shelf board x 2
・*A stop bar is not included.

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-8317-12

Part Number
1-8317-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8317-12 in the Chemical-Resistant Cabinet Double Door 880 x 380 x 880 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support