Multipurpose Cooler Approximately 6.1L

Multipurpose Cooler Approximately 6.1L

【Product Specifications】
・Model number: KC-5
・Outer dimension (mm): 195 x 300 x 210
・Inner dimension (mm) *1: 155 x 236 x 161 (168)
・Capacity (L): About 6.1
・Material: Foamed styrol
・*1 ( ) shows the longest size.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5558-03

Part Number
3-5558-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support