Multipurpose Cooler Approximately 34.1L

Multipurpose Cooler Approximately 34.1L

【Product Specifications】
・Model number: KC-33
・Outer dimension (mm): 372 x 484 x 308
・Inner dimension (mm) *1: 324 x 412 x 245 (256)
・Capacity (L): About 34.1
・Material: Foamed styrol
・*1 ( ) shows the longest size.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5558-06

Part Number
3-5558-06
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5558-06 in the Multipurpose Cooler Approximately 34.1L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support