Multipurpose Cooler Approximately 13.7L

Multipurpose Cooler Approximately 13.7L

【Product Specifications】
・Model number: KS-3
・Outer dimension (mm): 264 x 304 x 286
・Inner dimension (mm)*: 220 x 260 x 230 (240)
・Capacity (L): About 13.7
・Material: Foamed styrol
・*( ) shows the longest size.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5643-03

Part Number
3-5643-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5643-03 in the Multipurpose Cooler Approximately 13.7L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support