End To End Tip 29mm 5? 100 (3-5998-06)

End To End Tip 29mm 5? 100

【Product Specifications】
・Model number: 5-29
・Length (mm): 29
・Capacity (μL): 5
・Quantity: 1 box (100 pieces)
・Material: Shot AR glass
・Capacity accuracy: +/- 0.50%
・Reproducibility: 0.75%
・Conform to ISO7550

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5998-06

Part Number
3-5998-06
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5998-06 in the End To End Tip 29mm 5? 100 series.

Additional Products in this Category

Tech Support