Disposable Type Heel Strap

Disposable Type Heel Strap

【Product Specifications】
・Model number: DH-004
・Size (mm): 750 x 850 x 1350/1450
・Quantity: 1 bag (100 pieces)
・Material: PET (polyethylene terephthalate), carbon
・Surface resistance value: 1 x 10^6Ω (including safety resistance of 1MΩ)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6130-01

Part Number
3-6130-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6130-01 in the Disposable Type Heel Strap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support