Conducttive Shoe Cover (With Heel Strap)

Conducttive Shoe Cover (With Heel Strap)

【Product Specifications】
・Model number: SC-001 blue
・Size: Free
・Quantity: 1 bag (100 sheets)
・Material: Cover/PP non-woven fabric, Strap/nylon with carbon
・Class standard: Class 1000
・Shoes cover size: Total length/35cm
・Strap size: Total length/75cm, Length from the heel/47.5cm
・Quantity per box: 1 pack (100 sheets) x 10 packs
・*It is the price of 1 pack.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6131-01

Part Number
3-6131-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6131-01 in the Conducttive Shoe Cover (With Heel Strap) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support