Silicone Spatula Clean Spatula Large Red

Silicone Spatula Clean Spatula Large Red

【Product Specifications】
・Model number: Clean spatula large
・Color: Red
・Size (mm): 390 x 130
・Material: Silicon resin
・Used temperature: -20 to +230℃

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6154-01

Part Number
3-6154-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6154-01 in the Silicone Spatula Clean Spatula Large Red series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support