Silicone Spatula Clean Spatula S Red

Silicone Spatula Clean Spatula S Red

【Product Specifications】
・Model number: Clean spatula S
・Color: Red
・Size (mm): 200 x 90
・Material: Silicon resin
・Used temperature: -20 to +230℃

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6156-01

Part Number
3-6156-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support