Silicone Spatula Clean Spatula S White

Silicone Spatula Clean Spatula S White

【Product Specifications】
・Model number: Clean spatula S
・Color: White
・Size (mm): 200 x 90
・Material: Silicon resin
・Used temperature: -20 to +230℃

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6156-04

Part Number
3-6156-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6156-04 in the Silicone Spatula Clean Spatula S White series.

Additional Products in this Category

Tech Support