Silicon Clean Spatula Red 130 x 500mm

Silicon Clean Spatula Red 130 x 500mm

【Product Specifications】
・Model number: Special large L Type 500
・Color: Red
・Spatula width x length (mm): 130 x 500
・Material: Silicon resin
・Operating temperature range: -20 to +230℃

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6176-02

Part Number
3-6176-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6176-02 in the Silicon Clean Spatula Red 130 x 500mm series.

Additional Products in this Category

Tech Support