Conductivity Binder A4 Horizontal Type

Conductivity Binder A4 Horizontal Type

【Product Specifications】
・Size: A4 horizontal type
・Material: Conductive foamed PP (polypropylene)
・Resistance value: 10^2~10^6Ω
・*Production of custom-made size is also available. Please contact with us.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6178-02

Part Number
3-6178-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6178-02 in the Conductivity Binder A4 Horizontal Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support