Electrostatic Countermeasure Tape Dispenser 51mm Width

Electrostatic Countermeasure Tape Dispenser 51mm Width

【Product Specifications】
・Model number: 142-163
・Roll width (mm): 51
・Material: Steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6193-02

Part Number
3-6193-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6193-02 in the Electrostatic Countermeasure Tape Dispenser 51mm Width series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support