Bag in Box Film Type Easy Tank 20L

Bag in Box Film Type Easy Tank 20L

【Product Specifications】
・Model number: Easy Tank 20
・Capacity (L): 20
・Outer dimensions (mm): 670 x 550
・Container material: PE (Polyethylene)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6258-03

Part Number
3-6258-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6258-03 in the Bag in Box Film Type Easy Tank 20L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support