Bag in Box Film Type Exterior Cardboard For 10L

Bag in Box Film Type Exterior Cardboard For 10L

【Product Specifications】
・Model number: Exterior cardboard for 10L
・Capacity (L): Exterior cardboard for 10L
・Outer dimensions (mm): 250 x 250 x 250
・Container material: PE (Polyethylene)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6258-12

Part Number
3-6258-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6258-12 in the Bag in Box Film Type Exterior Cardboard For 10L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support