Tray For Container 410 x 303 x 13mm Number Of Pockets 500

Tray For Container 410 x 303 x 13mm Number Of Pockets 500

【Product Specifications】
・Model number: F-500, 10 sheets
・Tray size (mm): 410 x 303 x 13
・Pocket size (mm): φ13 x 13
・Number of pockets 500
・Supported container: PT-14, PT-21, PT-28
・Material: A-PET (amorphous, polyethylene terephthalate)
・Quantity: 1 bag (10 sheets)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6272-02

Part Number
3-6272-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6272-02 in the Tray For Container 410 x 303 x 13mm Number Of Pockets 500 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support