Tray For Container 407 x 300 x 40mm Number Of Pockets 6

Tray For Container 407 x 300 x 40mm Number Of Pockets 6

【Product Specifications】
・Model number: KSS-6, 10 sheets
・Tray size (mm): 407 x 300 x 40
・Pocket size (mm): 130 x 135 x 40
・Number of pockets 6
・Supported container: B32 (using 2 pieces)
・Material: A-PET (amorphous, polyethylene terephthalate)
・Quantity: 1 bag (10 sheets)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6272-05

Part Number
3-6272-05
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support