Stage (XY Axis) Plate 175 x 175mm Stroke 150mm

Stage (XY Axis) Plate 175 x 175mm Stroke 150mm

【Product Specifications】
・Model number: SXY100-175
・Plate size (mm): 175 x 175
・XY stroke (mm): 150
・Withstand load (kg): 5
・Material: Plate area/A5052 (Anodic oxide processing), Shaft/S45C, Drive parts/Stainless steel, S45c, etc. Handle/A5052

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6280-04

Part Number
3-6280-04
Part NumberVolume DiscountDays to Ship

36 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support