Stage (XY Axis) Plate 200 x 200mm Stroke 100mm

Stage (XY Axis) Plate 200 x 200mm Stroke 100mm

【Product Specifications】
・Model number: SXY100-200
・Plate size (mm): 200 x 200
・XY stroke (mm): 100
・Withstand load (kg): 10
・Material: Plate area/A5052 (Anodic oxide processing), Shaft/S45C, Drive parts/Stainless steel, S45c, etc. Handle/A5052

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6280-05

Part Number
3-6280-05
Part NumberVolume DiscountDays to Ship

36 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support