Stage (High-Load XY Axis) RXY310-300-300

Stage (High-Load XY Axis) RXY310-300-300

【Product Specifications】
・Model number: RXY310-300-300
・XY stroke (mm): 100
・Z stroke (mm): -
・Plate size (mm): 300 x 300
・Withstand load (kg): 30
・Material: Plate area/A5052 (Anodic oxide processing), Shaft/S45C, Drive parts/Stainless steel, S45c, etc. Handle/A5052

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6281-01

Part Number
3-6281-01
Part NumberVolume DiscountDays to Ship

36 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6281-01 in the Stage (High-Load XY Axis) RXY310-300-300 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support