Shading Mini Vial Solid Cap 1mL

Shading Mini Vial Solid Cap 1mL

【Product Specifications】
・Model number: W986334NG
・Capacity (mL): 1
・Body diameter x total height (mm): φ13 x 44
・Quantity: 1 box (12 pieces)
・Material: Borosilicate glass (USP Type I conform)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6289-02

Part Number
3-6289-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6289-02 in the Shading Mini Vial Solid Cap 1mL series.

Additional Products in this Category

Tech Support