Shading Mini Vial Open Top Cap 5mL

Shading Mini Vial Open Top Cap 5mL

【Product Specifications】
・Model number: W986359NG
・Capacity (mL): 5
・Body diameter x total height (mm): φ20 x 65
・Quantity: 1 box (12 pieces)
・Material: Body/borosilicate glass (USP Type I conform)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6290-04

Part Number
3-6290-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6290-04 in the Shading Mini Vial Open Top Cap 5mL series.

Additional Products in this Category

Tech Support