Mini Vial Solid Cap 0.3mL Scale Yes

Mini Vial Solid Cap 0.3mL Scale Yes

【Product Specifications】
・Model number: W986273NG
・Capacity (mL): 0.3
・Scale: Yes
・Quantity: 1 box (12 pieces)
・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)
・Body diameter x total height: 13 x 35mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6291-01

Part Number
3-6291-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6291-01 in the Mini Vial Solid Cap 0.3mL Scale Yes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support