Safety System For HPLC Starter Kit 199200

Safety System For HPLC Starter Kit 199200

【Product Specifications】
・Model number: 199200
・Product name: Starter kit
・Quantity: -
・Material: Body/PTFE (poly tetrafluoroethylene), PP (polypropylene), Fitting/PFA (fluorine resin), Air valve filter, plug for sealing/PTFE (fluorine resin), Tube cap with filter /PP (polypropylene)
・Set content: Safety cap (107019) x 3 pieces, Safety cap (107909) x 1 piece, Air valve (117010) x 4 pieces, Sealing plug (160501) x 1 piece, Fitting (107065) x 5 pieces

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6978-01

Part Number
3-6978-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6978-01 in the Safety System For HPLC Starter Kit 199200 series.

Additional Products in this Category

Tech Support