Narrow-Mouth Square Bottle (UN Standards/Liquid) White 2500mL (With Handle)

Narrow-Mouth Square Bottle (UN Standards/Liquid) White 2500mL (With Handle)

【Product Specifications】
・Color: White
・Capacity (mL): 2500 (with handle)
・Bottom x height x mouth diameter (mm): 127 square x 294 x φ28.7
・Material: Body/HDPE (high density polyethylene)
・UN standards for liquid supported: UN3H1/X1.9/250

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6985-04

Part Number
3-6985-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6985-04 in the Narrow-Mouth Square Bottle (UN Standards/Liquid) White 2500mL (With Handle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support