Narrow-Mouth Square Bottle (UN Standards/Liquid) Shading 1000mL

Narrow-Mouth Square Bottle (UN Standards/Liquid) Shading 1000mL

【Product Specifications】
・Color: Shading
・Capacity (mL): 1000
・Bottom x height x mouth diameter (mm): 96 square x 211.8 x φ28.7
・Material: Body/HDPE (high density polyethylene)
・UN standards for liquid supported: UN3H1/X1.9/250

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6986-02

Part Number
3-6986-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support