Sample Tube (Outer Screw) T501-2T Round-Bottom 2mL 1000 Pcs

Sample Tube (Outer Screw) T501-2T Round-Bottom 2mL 1000 Pcs

【Product Specifications】
・Model number: T501-2T
・Specification: Round-bottom
・Capacity (mL): 2
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - +121℃
・Autoclavable
・*Cap is optional.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-7005-03

Part Number
3-7005-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support