Sample Tube (Outer Screw) T501-5AT Independence Type 5mL 1000 Pcs

Sample Tube (Outer Screw) T501-5AT Independence Type 5mL 1000 Pcs

【Product Specifications】
・Model number: T501-5AT
・Specification: Independence type
・Capacity (mL): 5
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - +121℃
・Autoclavable
・*Cap is optional.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-7005-09

Part Number
3-7005-09
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7005-09 in the Sample Tube (Outer Screw) T501-5AT Independence Type 5mL 1000 Pcs series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support